(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A vacuum unit ejector system best suited to small precision components.
[Features]
· Electronic components weighing up to 100 g.
· Modular design makes it possible to combine the most suitable functions.
· Compact and lightweight (120 g with complete set), which makes it ideal for installing actuators.
· Ejector nozzles available in 0.5 to 1.0‑mm diameters (suction flow rate 5 to 22 L/min [ANR]).
· Capable of manifolding.
ZX1□□□-K15LZ-E□ external appearance
ZX1□□□-K35MZ-E□ external appearance
Vacuum Unit Ejector System ZX Series structural diagram
Number | Part Name | Material | Note |
---|---|---|---|
1 | Poppet Valve Assembly | - | ZX1-PV-0 |
2 | Vacuum break flow adjusting needle | Stainless steel | ZX1-NA |
3 | Manifold base | Aluminum | - |
4 | Vacuum switch | - | ZSE2 and ZSE3 |
5 | Valve unit | - | ZX1-VA□□□□□□-D-□ |
6 | Interface plate | - | (PV ⇔ PS ⇔ PD) |
7 | Silencer case | - | - |
Note)8 | Filter case | Polycarbonate | - |
Number | Part Name | Material | Part Number |
---|---|---|---|
9 | Air-operated pilot valve | - | Please refer to the catalog. |
10 | Filter element | PVA | ZX1-FE |
11 | Ejector assembly | - | Please refer to the catalog. |
12 | Gasket | - | ZX1-FG |
13 | Silencer element | - | ZX1-SAE |
14 | Gasket set | - | ZX1-PK |
(7 and 13) | Silencer Assembly | - | ZX1-HS2-□ (□ indicates the nozzle diameter) |
15 | Filter Case Assembly | - | ZX1-FK-PC* |
*Component parts
Filter case, filter elements, tension bolts (including o-ring)
(Gasket mentioned in number 12 is not included.)
Note) Cautions when handling the filter case:
1) The case is made of polycarbonate, so do not use with or expose it to the following chemicals: paint thinner, carbon tetrachloride, chloroform, acetic ester, aniline, cyclohexane, trichloroethylene, sulfuric acid, lactic acid, water-soluble cutting oil (alkaline), etc.
2) Do not expose it to direct sunlight.
(Unit: mm)
Dimensional drawing of ZX1□□□-E□ with vacuum pressure switch (ZSE2)
Note 1) Remove the plug at the time of external release.
Note 2) Dimensions marked * are for when mounting bracket A and dimensions marked ** are for when mounting spacer 1.
Dimensional drawing of ZX1□□□-F when equipped with filter unit (F)
(Unit: mm)
Dimensional drawing of ZX1□□□-K1□□□□-E□ with vacuum pressure switch (ZSE2)
Note) Dimensions marked * are for when mounting bracket A and dimensions marked ** are for when mounting spacer 1.
Dimensions enclosed in [ ] are for AC.
Dimensional drawing of ZX1□□□-K1□□□-D□□□ with vacuum pressure switch (ZSE3)
Dimensional drawing of ZX1□□□-K1□□□□-F with filter
Dimensional drawing of ZX1□□□-K1□□□□ without switch and filter
(Unit: mm)
Dimensional drawing of ZX1□□□-K3□□□-E□ with vacuum pressure switch (ZSE2)
Note) Dimensions marked * are for when mounting bracket A and dimensions marked ** are for when mounting spacer 1.
Dimensions enclosed in [ ] are for AC.
Part Number |
---|
ZX1071-K15LZ-L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Air Supply Port Connecting Port Shape | Application | Operating Temp. Range (°C) | Suction Flow (l/min) | Nozzle Dia. | Type of Related Component | Exhaust specifications | Combination of supply valve and release valve | Rated voltage | Electrical entry | Light/surge voltage suppressor | Manual | Output specifications | Lead wire specifications | Accessories | Vacuum switch type | Vacuum switch electrical entry | Vacuum break flow adjusting needle | Customized specifications | CE-marked | Related parts type details | Applicable system |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,919.73 | SMC ZX TYPE | 1 Piece(s) | 45 Day(s) | Unit | Silencers / Valves For Vacuum Generation / Vacuum Destructive Valve | -84 | 23 | M5 | M5 | Single Item | 5:50 | 10 | 0.7mm | - | With silencer | Supply valve (N.C.) / release valve (N.C.) | 24 V DC | L-type plug connector type | With light/surge voltage suppressor | Non-locking push type | - | Lead wire length 0.3 m | Bracket A | No | - | Lock nut | - | - | - | - |
Loading...
How can we improve?
How can we improve?