Vacuum Unit, Ejector System ZX Series

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details. - CAD data is not available for some models.
- The product image is a representative image of manifold specifications. Please refer to the manufacturer's catalog for shape details.
Product Description
A vacuum unit ejector system best suited to small precision components.
[Features]
· Electronic components weighing up to 100 g.
· Modular design makes it possible to combine the most suitable functions.
· Compact and lightweight (120 g with complete set), which makes it ideal for installing actuators.
· Ejector nozzles available in 0.5 to 1.0‑mm diameters (suction flow rate 5 to 22 L/min [ANR]).
· Capable of manifolding.
Vacuum Unit, Ejector System ZX Series Specifications

ZX1□□□-K15LZ-E□ external appearance

ZX1□□□-K35MZ-E□ external appearance
Ejector System structural diagram

Vacuum Unit Ejector System ZX Series structural diagram
| Number | Part Name | Material | Note |
|---|---|---|---|
| 1 | Poppet Valve Assembly | - | ZX1-PV-0 |
| 2 | Vacuum break flow adjusting needle | Stainless steel | ZX1-NA |
| 3 | Manifold base | Aluminum | - |
| 4 | Vacuum switch | - | ZSE2 and ZSE3 |
| 5 | Valve unit | - | ZX1-VA□□□□□□-D-□ |
| 6 | Interface plate | - | (PV ⇔ PS ⇔ PD) |
| 7 | Silencer case | - | - |
| Note)8 | Filter case | Polycarbonate | - |
| Number | Part Name | Material | Part Number |
|---|---|---|---|
| 9 | Air-operated pilot valve | - | Please refer to the catalog. |
| 10 | Filter element | PVA | ZX1-FE |
| 11 | Ejector assembly | - | Please refer to the catalog. |
| 12 | Gasket | - | ZX1-FG |
| 13 | Silencer element | - | ZX1-SAE |
| 14 | Gasket set | - | ZX1-PK |
| (7 and 13) | Silencer Assembly | - | ZX1-HS2-□ (□ indicates the nozzle diameter) |
| 15 | Filter Case Assembly | - | ZX1-FK-PC* |
*Component parts
Filter case, filter elements, tension bolts (including o-ring)
(Gasket mentioned in number 12 is not included.)
Note) Cautions when handling the filter case:
1) The case is made of polycarbonate, so do not use with or expose it to the following chemicals: paint thinner, carbon tetrachloride, chloroform, acetic ester, aniline, cyclohexane, trichloroethylene, sulfuric acid, lactic acid, water-soluble cutting oil (alkaline), etc.
2) Do not expose it to direct sunlight.
Dimensional Drawings
Without valve unit
(Unit: mm)

Dimensional drawing of ZX1□□□-E□ with vacuum pressure switch (ZSE2)
Note 1) Remove the plug at the time of external release.
Note 2) Dimensions marked * are for when mounting bracket A and dimensions marked ** are for when mounting spacer 1.

Dimensional drawing of ZX1□□□-F when equipped with filter unit (F)
Valve Unit: K1 Type
(Unit: mm)

Dimensional drawing of ZX1□□□-K1□□□□-E□ with vacuum pressure switch (ZSE2)
Note) Dimensions marked * are for when mounting bracket A and dimensions marked ** are for when mounting spacer 1.
Dimensions enclosed in [ ] are for AC.

Dimensional drawing of ZX1□□□-K1□□□-D□□□ with vacuum pressure switch (ZSE3)

Dimensional drawing of ZX1□□□-K1□□□□-F with filter

Dimensional drawing of ZX1□□□-K1□□□□ without switch and filter
Valve Unit: K3 Type
(Unit: mm)

Dimensional drawing of ZX1□□□-K3□□□-E□ with vacuum pressure switch (ZSE2)
Note) Dimensions marked * are for when mounting bracket A and dimensions marked ** are for when mounting spacer 1.
Dimensions enclosed in [ ] are for AC.
Notes
- *See the catalog for information on products other than those above.
- *The product images are representative images only.