Large Size Vacuum Module: Vacuum Pump System ZR Series

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details. - Refer to the manufacturer's catalog for specifications and material details.
- The product images may be representative images only. Refer to the manufacturer's catalog for shape details.
- CAD data is not available for some models.
Product Description
A vacuum module vacuum pump system ideal for use with multiple or large-sized pads.
[Features]
・ Vacuum unit suitable for workpieces of 0.5 to 5 kg
・ Modular design / combination of required functions
・ Combinations compatible with both vacuum pump system and vacuum ejector system are possible
・ Safety measures, self-holding function with double solenoid
・ Compact and lightweight
・ It can be manifolded
Large Size Vacuum Module: Vacuum Pump System ZR Series Specifications

ZR Series external appearance

Full set (valve + vacuum pressure switch + filter unit) diagram
K1 Type Vacuum Switch Valve: Double Solenoid / Release Valve: Single Solenoid (N.C) ZR100-K1□M□□-E□□-□ Structure and Drawing
(Unit: mm)

ZR100-K1□M□□-E□□-□ structure and drawing 1

ZR100-K1□M□□-E□□-□ structure and drawing 2

ZR100-K1□M□□-E□□-□ structure and drawing 3

ZR100-K1□M□□-D□□□-□ structure and drawing 1

ZR100-K1□M□□-D□□-□ structure and drawing 2
- *1 Dimensions are for when bracket A is mounted. Bracket A part number: ZR1-OBA (standard equipment)
Unit Combination Mounting Thread Parts

Components: valve unit + vacuum pressure switch / filter unit

Components: valve unit

Components: vacuum pressure switch / filter unit
| Number | Combinations, Specifications, etc. |
|---|---|
| 3 | For vacuum switch, for adapter A |
| 11 | Standard product (no accessories) |
| Standard product (no accessories) [ZSE30A specifications] | |
| 13 | Standard product (no accessories) |
| With function plate | |
| 14 | Standard product (no accessories) |
| With function plate | |
| Standard product (no accessories) [ZSE30A specifications] | |
| With function plate [ZSE30A specifications] | |
| 15 | Standard product (no accessories) |
| With function plate |
*When assembling the valve unit from single unit to manifold specifications, ZX1-MP1 (× 3) (for PS, PD, PE ports) and TB00148 (× 1) (for PV port) are needed.
Notes
- *Refer to the manufacturer's catalog for product information not detailed above.
- The product images are representative images only. Refer to the manufacturer's catalog for shape details.