1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra-Minute Photoelectric Sensor [Amplifier Built-in] (EX-Z) (EX-Z13A)

PHOTOELECTRIC SENSORS

Ultra-Minute Photoelectric Sensor [Amplifier Built-in] (EX-Z) (EX-Z13A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ultra-Minute Photoelectric Sensor [Amplifier Built-in] (EX-Z)
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Detection Distance (mm.) : 50, 200 and 500
● Response Time : ≤5ms
● Output Mode : NPN
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on

 
Part Number
EX-Z13A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMax. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Fiber Type (Selectable only when Amplifier is not installed) Detection distance details
(mm)
Output operation

฿ 3,813.33

PHOTOELECTRIC SENSORS 1 Piece(s) Same day 6.515.95.5Standard500Light-ON

Loading...

  1. 1

Basic Information

Type Beam Sensors Detection Light Type Standard Light source, emitting element Red LED
Head Shape Square Head Material Polycarbonate Amplifier Installation Type Built-in Type
Operating Temperature Range(°C) -10::55 Operating Humidity Range(%) 35::85 Protection Structure IP67
Connection method(m) Cable type Cable length 2 Number of core 3 (emitter: 2)
Output NPN open-collector transistor Power supply voltage 12-24 V DC ±10%

Please check the type/dimensions/specifications of the part EX-Z13A in the Ultra-Minute Photoelectric Sensor [Amplifier Built-in] (EX-Z) series.

Products with similar specification

Part Number
EX-Z12FA
EX-Z12FA-R
EX-Z12FB
EX-Z12FB-R
EX-Z13B
EX-Z13FA
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMax. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Fiber Type (Selectable only when Amplifier is not installed) Detection distance details
(mm)
Output operation

฿ 3,670.00

1 Piece(s) 3 Day(s) 8143Standard200Light-ON

฿ 4,145.00

1 Piece(s) Quote 8143Flex Resistant200Light-ON

฿ 3,670.00

1 Piece(s) Same day 8143Standard200Dark-ON

฿ 4,145.00

1 Piece(s) Quote 8143Flex Resistant200Dark-ON

฿ 3,813.33

1 Piece(s) Same day 6.515.95.5Standard500Dark-ON

฿ 3,670.00

1 Piece(s) Same day 8143Standard500Light-ON