1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra-Slim Safety Light Curtain [Type2 PLc SIL1] (SF2C)

Ultra-Slim Safety Light Curtain [Type2 PLc SIL1] (SF2C)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,691.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Introducing Type2 ultra-slim light curtains!
· Realize easy installation and reduced wiring

 
Part Number
SF2C-H8-N
SF2C-H8-P
SF2C-H12-N
SF2C-H12-P
SF2C-H16-N
SF2C-H16-P
SF2C-H20-P
SF2C-H24-N
SF2C-H24-P
SF2C-H28-N
SF2C-H28-P
SF2C-H32-N
SF2C-H32-P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of beams Detection width
(mm)
Output format

฿ 19,691.67

SNX SENSOR OPTIONS 1 Piece(s) 60 Day(s) 108160NPN

฿ 19,691.67

PHOTOELECTRIC SENSORS 1 Piece(s) 80 Day(s) -8160PNP

฿ 24,205.00

FIBERSENSORS 1 Piece(s) 20 Day(s) -12240NPN

฿ 24,205.00

PHOTOELECTRIC SENSORS 1 Piece(s) 40 Day(s) -12240PNP

฿ 28,665.00

SAFETY LIGHT CURTAIN 1 Piece(s) Same day 1016320NPN

฿ 28,665.00

FIBER SENSORS 1 Piece(s) 40 Day(s) -16320PNP

฿ 33,123.33

PHOTOELECTRIC SENSORS 1 Piece(s) 40 Day(s) -20400PNP

฿ 37,630.00

PHOTOELECTRIC SENSORS 1 Piece(s) Same day -24480NPN

฿ 37,630.00

PHOTOELECTRIC SENSORS 1 Piece(s) 40 Day(s) -24480PNP

฿ 42,090.00

PHOTOELECTRIC SENSORS 1 Piece(s) 40 Day(s) -28560NPN

฿ 42,090.00

PHOTOELECTRIC SENSORS 1 Piece(s) 40 Day(s) -28560PNP

฿ 46,541.67

PHOTOELECTRIC SENSORS 1 Piece(s) 40 Day(s) -32640NPN

฿ 46,541.67

SENSOR OPTIONS 1 Piece(s) 40 Day(s) -32640PNP

Loading...

  1. 1

Basic Information

Type Safety light curtain Beam pitch(mm) 20 Product type Hand protection type
Minimum detectable object(φ) 25