(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Introducing Type4 compact safety light curtain!
· Perfectly fits the aluminum frame!
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Beam pitch (mm) | Product type | Specification | Number of beams | Minimum detectable object (φ) | Detection width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 28,326.67 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 40 | Arm / Foot protection type | Cable type | 8 | 45 | 343.4 | ||
฿ 30,511.67 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 40 | Arm / Foot protection type | Pigtailed type | 8 | 45 | 343.4 | ||
฿ 39,095.00 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 40 | Arm / Foot protection type | Cable type | 12 | 45 | 503.4 | ||
฿ 41,280.00 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 40 | Arm / Foot protection type | Pigtailed type | 12 | 45 | 503.4 | ||
฿ 48,908.33 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 40 | Arm / Foot protection type | Cable type | 16 | 45 | 663.4 | ||
฿ 51,151.67 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 40 | Arm / Foot protection type | Pigtailed type | 16 | 45 | 663.4 | ||
฿ 58,780.00 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 40 | Arm / Foot protection type | Cable type | 20 | 45 | 823.4 | ||
฿ 60,963.33 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 40 | Arm / Foot protection type | Pigtailed type | 20 | 45 | 823.4 | ||
฿ 67,768.33 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 40 | Arm / Foot protection type | Cable type | 24 | 45 | 983.4 | ||
฿ 69,725.00 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 40 | Arm / Foot protection type | Pigtailed type | 24 | 45 | 983.4 | ||
฿ 76,578.33 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 40 | Arm / Foot protection type | Cable type | 28 | 45 | 1143.4 | ||
฿ 78,656.67 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 40 | Arm / Foot protection type | Pigtailed type | 28 | 45 | 1143.4 | ||
฿ 85,508.33 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 40 | Arm / Foot protection type | Cable type | 32 | 45 | 1303.4 | ||
฿ 87,646.67 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 40 | Arm / Foot protection type | Pigtailed type | 32 | 45 | 1303.4 | ||
฿ 94,496.67 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 40 | Arm / Foot protection type | Cable type | 36 | 45 | 1463.4 | ||
฿ 96,576.67 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 40 | Arm / Foot protection type | Pigtailed type | 36 | 45 | 1463.4 | ||
฿ 103,426.67 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 40 | Arm / Foot protection type | Cable type | 40 | 45 | 1623.4 | ||
฿ 105,563.33 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 40 | Arm / Foot protection type | Pigtailed type | 40 | 45 | 1623.4 | ||
฿ 112,416.67 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 40 | Arm / Foot protection type | Cable type | 44 | 45 | 1783.4 | ||
฿ 114,508.33 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 40 | Arm / Foot protection type | Pigtailed type | 44 | 45 | 1783.4 | ||
฿ 123,440.00 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 40 | Arm / Foot protection type | Pigtailed type | 48 | 45 | 1943.4 | ||
฿ 27,445.00 | PHOTOELECTRICSENSORS | 1 Piece(s) | 80 Day(s) | 20 | Hand protection type | Cable type | 12 | 25 | 263.4 | ||
฿ 29,628.33 | PHOTOELECTRIC SENSORS | 1 Piece(s) | Quote | 20 | Hand protection type | Pigtailed type | 12 | 25 | 263.4 | ||
฿ 32,828.33 | SAFETYLIGHTCURTAIN | 1 Piece(s) | 80 Day(s) | 20 | Hand protection type | Cable type | 16 | 25 | 343.4 | ||
฿ 35,013.33 | SAFETY LIGHT CURTAIN | 1 Piece(s) | 80 Day(s) | 20 | Hand protection type | Pigtailed type | 16 | 25 | 343.4 | ||
฿ 38,140.00 | SENSOROPTIONS | 1 Piece(s) | 80 Day(s) | 20 | Hand protection type | Cable type | 20 | 25 | 423.4 | ||
฿ 40,398.33 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 20 | Hand protection type | Pigtailed type | 20 | 25 | 423.4 | ||
฿ 43,525.00 | SENSOR OPTIONS | 1 Piece(s) | 80 Day(s) | 20 | Hand protection type | Cable type | 24 | 25 | 503.4 | ||
฿ 45,708.33 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 20 | Hand protection type | Pigtailed type | 24 | 25 | 503.4 | ||
฿ 48,430.00 | SENSOROPTIONS | 1 Piece(s) | 80 Day(s) | 20 | Hand protection type | Cable type | 28 | 25 | 583.4 | ||
฿ 50,673.33 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 20 | Hand protection type | Pigtailed type | 28 | 25 | 583.4 | ||
฿ 53,395.00 | FIBERSENSORS | 1 Piece(s) | Quote | 20 | Hand protection type | Cable type | 32 | 25 | 663.4 | ||
฿ 55,653.33 | PHOTOELECTRIC SENSORS | 1 Piece(s) | Quote | 20 | Hand protection type | Pigtailed type | 32 | 25 | 663.4 | ||
฿ 58,316.67 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 20 | Hand protection type | Cable type | 36 | 25 | 743.4 | ||
฿ 60,618.33 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 20 | Hand protection type | Pigtailed type | 36 | 25 | 743.4 | ||
฿ 63,281.67 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 20 | Hand protection type | Cable type | 40 | 25 | 823.4 | ||
฿ 65,465.00 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 20 | Hand protection type | Pigtailed type | 40 | 25 | 823.4 | ||
฿ 72,450.00 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 20 | Hand protection type | Cable type | 48 | 25 | 983.4 | ||
฿ 74,515.00 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 20 | Hand protection type | Pigtailed type | 48 | 25 | 983.4 | ||
฿ 81,365.00 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 20 | Hand protection type | Cable type | 56 | 25 | 1143.4 | ||
฿ 83,501.67 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 20 | Hand protection type | Pigtailed type | 56 | 25 | 1143.4 | ||
฿ 90,355.00 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 20 | Hand protection type | Cable type | 64 | 25 | 1303.4 | ||
฿ 92,433.33 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 20 | Hand protection type | Pigtailed type | 64 | 25 | 1303.4 | ||
฿ 99,285.00 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 20 | Hand protection type | Cable type | 72 | 25 | 1463.4 | ||
฿ 101,421.67 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 20 | Hand protection type | Pigtailed type | 72 | 25 | 1463.4 | ||
฿ 108,271.67 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 20 | Hand protection type | Cable type | 80 | 25 | 1623.4 | ||
฿ 110,351.67 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 20 | Hand protection type | Pigtailed type | 80 | 25 | 1623.4 | ||
฿ 117,216.67 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 20 | Hand protection type | Cable type | 88 | 25 | 1783.4 | ||
฿ 119,310.00 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 20 | Hand protection type | Pigtailed type | 88 | 25 | 1783.4 | ||
฿ 126,206.67 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 20 | Hand protection type | Cable type | 96 | 25 | 1943.4 | ||
฿ 128,298.33 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 80 Day(s) | 20 | Hand protection type | Pigtailed type | 96 | 25 | 1943.4 |
Loading...
Type | Safety light curtain |
---|
How can we improve?
How can we improve?