Laser Alignment Tool

Caution
Product Description
Optical axis adjuster.
[Features]
·The easy-to-see laser beam makes it easy to adjust the optical axis
Dimensions

Product Specifications
| Item | Model No. |
|---|---|
| SF-LAT-2N | |
| Supply Voltage | 3 V (LR6 battery × 2 pcs.) |
| Battery | 1.5 V (LR6 battery) × 2 pcs. (replaceable) |
| Battery Lifetime | 30 hours approx. of continuous operation (LR6 battery, at +25 °C ambient temperature) |
| Light Source | Red semiconductor laser: Class 2 (IEC / JIS / FDA) (Max. output: 1 mW, Peak emission wavelength: 650 nm) (Note 2) |
| Spot Diameter | 10 mm approx. (at 5 m distance) |
| Ambient Temperature | 0 to +40 °C (No dew condensation), Storage: 0 to +55 °C |
| Ambient Humidity | 35 to 85 % RH, Storage: 35 to 85 % RH |
| Material | Enclosure: ABS, Mounting part: Aluminum |
| Weight | Net weight: 200 g approx. (with batteries) |
| Accessories | AA batteries: 2 |
Note 1: Where measurement conditions have not been specified precisely, the conditions used were an ambient temperature of +20 °C.
Note 2: As for FDA regulation, the product complies with 21 CFR 1040.10 and 1040.11 based on Laser Notice No. 50, dated June 24, 2007, issued by CDRH under the FDA.
Product Description
Allows easy beam axis alignment using easy-to-see laser beam.