1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable (SF4D) (SFD-CB5)

PANASONICSAFETYRELATED

Cable (SF4D) (SFD-CB5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product image may be a representative image. Please refer to the catalog for the detailed shape.

Product Description

Cables for safety light curtain SF4D series. Unspecified cable colors are gray for projectors and gray (with black line) for receivers. Outer diameters of ø5.7 and ø6 mm, and minimum bending radius of R6 mm. The minimum bending radius of the cable to which the protective tube SFPD-A10 is attached is R55 mm.

Product Specifications

ケーブル (SF4D) 仕様1
  • Note 1: Where the cable color has not been specified, it is gray for emitter, gray with black line for receiver, outer diameter is ø5.7 mm or ø6 mm, min. bending radius is R6 mm.
    The minimum bending radius of the cable with the protective tube SFPD-A10 attached is R55 mm.
ケーブル (SF4D) 仕様2
  • Note 1: Where the cable color has not been specified, it is gray for emitter, gray with black line for receiver, outer diameter is ø5.7 mm or ø6 mm, min. bending radius is R6 mm.
    The minimum bending radius of the cable with the protective tube SFPD-A10 attached is R55 mm.
Part Number
SFD-CB5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSProduct type Cable length
(m)
Specification Number of cores

฿ 8,628.33

PANASONICSAFETYRELATED 1 Piece(s) Quote 10Bottom cap cable5Connector8

Loading...

  1. 1
 

Basic Information

Type Cable

Please check the type/dimensions/specifications of the part SFD-CB5 in the Cable (SF4D) series.

Products with similar specification

Part Number
SFD-CB05-MU
SFD-CB05-S
SFD-CB10
SFD-CC10
SFD-CC10-MU
SFD-CC10-S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSProduct type Cable length
(m)
Specification Number of cores

฿ 7,560.00

1 Piece(s) Quote 10Bottom cap cable0.5Connector12

฿ 5,916.67

1 Piece(s) Quote 10Bottom cap cable0.5Connector5

฿ 10,603.33

1 Piece(s) Quote 10Bottom cap cable10Connector8

฿ 10,038.33

1 Piece(s) Quote 10Extension cable10With connector on one end8

฿ 15,026.67

1 Piece(s) Quote 10Extension cable10With connector on one end12

฿ 6,213.33

1 Piece(s) Quote 10Extension cable10With connector on one end5