1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sensor Mounting Bracket HG-C Series

PANKARIMASTER

Sensor Mounting Bracket HG-C Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,071.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Two M3 (length 25 mm) captive washers screws (SPCC) are included.

 
Part Number
MS-HG-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,071.63

PANKARIMASTER 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Type Simple mounting bracket Material Stainless steel (SUS304) Attached screw Two M3 (length 25 mm) with washers (SPCC)

Please check the type/dimensions/specifications of the part MS-HG-01 in the Sensor Mounting Bracket HG-C Series series.