(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mounting options for GX-6, GX-8, GX-15, GXL-15(F) types.
Part Number |
---|
MS-GL6-1 |
MS-GL6-2 |
MS-GX6-1 |
MS-GX8-1X10 |
MS-GXL8-4 |
MS-GXL15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Applicable model | Thickness (A/t) (mm) | Outside diameter (C)/mounting hole dimensions (φ) | Dimensions (L × W) (mm) | Material | Features | Included | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 101.67 | SNXSENSOROPTIONSMS | 1 Piece(s) | 40 Day(s) | 10 | Sensor mounting bracket | GX-6 / GL-6 | 0.4 | 3.4 (mounting hole × 2) | 20(with sensor fitted) × 6 | Stainless steel (SUS301) | - | - | - | ||
฿ 101.67 | SNX SENSOR OPTIONS MS | 1 Piece(s) | 40 Day(s) | 10 | Sensor mounting bracket | GX-6 / GL-6 | 0.4 | 2.4, 3.4 | 13.4(with sensor fitted) × 6 | Stainless steel (SUS301) | - | - | - | ||
฿ 198.33 | SNXSENSOROPTIONSMS | 1 Piece(s) | 40 Day(s) | 10 | Sensor mounting bracket | GX-6 | 0.4 | 2.4, 3.4 | 25.75 × 6.8 | Stainless steel (SUS304) | Sensors can be mounted closely together for space-saving. | - | - | ||
฿ 308.33 | SENSOROPTIONS | 1 Piece(s) | 40 Day(s) | - | Mounting sleeve | GX-8 / GXL-8 | - | - | - | - | - | - | 10 pcs. per set | ||
฿ 101.67 | SNXSENSOROPTIONSMS | 1 Piece(s) | Same day | 10 | Sensor mounting bracket | GX-F/H / GXL | 0.4 | 2.4, 3.4 | 16.2 × 9 | Stainless steel (SUS304) | - | 1 pc. each of M3 (length 12 mm) truss head screw, nut, spring washer and plain washer | - | ||
฿ 86.67 | SNXSENSOROPTIONSMS | 1 Piece(s) | Quote | 10 | Sensor mounting bracket | GXL | 2 | - | 7 × 14 | Cold rolled carbon steel (SPCC) | - | - | - |
Loading...
How can we improve?
How can we improve?