1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick-Connection Cable PM2 Series (CN-13)

SNXSENSOROPTIONSCN

Quick-Connection Cable PM2 Series (CN-13)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Limited reflection type micro photosensor. [CN-13] Dedicated connector, [CN-13-C1] 0.2 mm2, 3-core flexible cable 1 m included, [CN-13-C3] 0.2 mm2, 3-core flexible cable 3 m included

 
Part Number
CN-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Cable type Cable length
(m)
Detail

฿ 63.33

SNXSENSOROPTIONSCN 1 Piece(s) Same day 10Connector--Dedicated connector

Loading...

  1. 1

Please check the type/dimensions/specifications of the part CN-13 in the Quick-Connection Cable PM2 Series series.

Products with similar specification

Part Number
CN-13-C1
CN-13-C3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Cable type Cable length
(m)
Detail

฿ 191.67

1 Piece(s) Same day 10Connector attached cable0.2 mm2 3-core cabtyre cable1-

฿ 333.33

1 Piece(s) Same day 10Connector attached cable0.2 mm2 3-core cabtyre cable3-