1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Slit Mask (EX-30)

SNXSENSOROPTIONSOS

Slit Mask (EX-30)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 265.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Apply the optional slit mask when detecting small objects or for increasing the accuracy of sensing position. However, the sensing range is reduced when the slit mask is mounted.

 
Part Number
OS-EX30-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 265.00

SNXSENSOROPTIONSOS 1 Piece(s) 40 Day(s) 10

Loading...

  1. 1

Basic Information

Applicable Sensors EX-31 □ / EX-33 Slit shape Round Sensing range(mm) 200

Please check the type/dimensions/specifications of the part OS-EX30-1 in the Slit Mask (EX-30) series.