(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
DP-100, DPH-100, DPC-100, DP-M series compatible options
Type | Metal Fitting | Flow Direction | Left to Right Direction |
---|
Please check the type/dimensions/specifications of the part MS-DP1-2 in the Pressure Sensor Options (DP-100/DPH-100/DPC-100) series.
Part Number |
---|
MS-DP1-1 |
MS-DP1-3 |
MS-DP1-4 |
MS-DP1-5 |
MS-DP1-7 |
MS-DP1-FR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Content |
---|---|---|---|---|---|---|---|
฿ 141.67 | 1 Piece(s) | 3 Day(s) | 10 | Sensor mounting bracket | Allows sensors to be installed on flooring or ceilings. | ||
฿ 151.67 | 1 Piece(s) | Same day | 10 | Front protection cover | Protects the adjustment surfaces of sensors. | ||
฿ 753.33 | 1 Piece(s) | 40 Day(s) | 10 | Panel mounting fitting | Can be used to switch over from the DP2/DP3 series to the DP-100 series. | ||
฿ 235.00 | 1 Piece(s) | 40 Day(s) | 10 | Sensor mounting bracket | Allows sensors to be installed from the rear surface (onto walls, etc.) | ||
฿ 137.00 | 1 Piece(s) | 40 Day(s) | 10 | Conversion bushing | Equip to the DP-10□-M(-P) to convert the pressure port to an Rc1/8 female thread. | ||
฿ 813.33 | 1 Piece(s) | Quote | 10 | Flat attachment | Rc1/8 female thread for DP-10□-M(-P). |
How can we improve?
How can we improve?