1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjuster With Stopper M6

SUS ADJUSTER FOR PIPE FLAME

Adjuster With Stopper M6
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 55.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ It is a low-profile leveling mount that will be in harmony with the housing design.
・ It has a cross-head at the bottom that is convenient for mounting.

Part Number
GFN-012 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 55.00

฿ 33.10

SUS ADJUSTER FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Nominal Thread Size (M)(mm) 8 Bottom Material Resin

Please check the type/dimensions/specifications of the part GFN-012 in the Adjuster With Stopper M6 series.