(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Even if the air pressure falls due to air leakage, etc., the wedge mechanism and built-in spring prevent immediate loss of clamping force.
Part Number |
---|
AMWF40-W-S |
AMWF40-W-T |
AMWF50-W-S |
AMWF50-W-T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Introduction Side Tip Shape | Introduction Side Outer Diameter (mm) | Mounted Side Outer Diameter (Ø) |
---|---|---|---|---|---|---|---|---|---|
฿ 16,948.40 | IMA PINS | 1 Piece(s) | 8 Day(s) | 10 | Flat | 20 | 48 | ||
฿ 19,693.79 | IMA PINS | 1 Piece(s) | 8 Day(s) | 10 | Tapered | 24.5 | 48 | ||
฿ 19,748.39 | IMA PINS | 1 Piece(s) | 8 Day(s) | 10 | Flat | 26 | 58 | ||
฿ 22,885.75 | IMA PINS | 1 Piece(s) | 8 Day(s) | 10 | Tapered | 31.5 | 58 |
Loading...
Basic Shape | Flanged | Introduction Side Cross Section Shape | Round | Introduction Side Shape | No |
---|---|---|---|---|---|
Mounting Side Shape | Circumference Groove | Surface Treatment | Black Oxide Coating | Material | Steel |
Steel type | SCM440 | Tolerance of Mounted Side Outer Diameter | g6 |
How can we improve?
How can we improve?