1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Combo-Rail

IMA VISE

Combo-Rail
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 87,090.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A clamping unit that can switch between 3 modes to suit the application.
Floating mode
· Effective for clamping of irregular workpieces (castings, forgings, flame-cut workpieces, etc.).
· Requires separate positioning with multi-rail, etc.
Centering mode
· The center line position can be maintained within ±0.1 mm even when the external dimensions of the workpiece change. For meshing of the same serration.
· Effective for clamping of workpieces such as cast metal parts.
Machine vise mode
· It can be used as a machine vise other than the 2 modes described above.

 
Part Number
CRH-K250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 87,090.15

IMA VISE 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Main Body Clamping Force(kN) 22

Please check the type/dimensions/specifications of the part CRH-K250 in the Combo-Rail series.