(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Low profile resin knob. ·Main body type is polygon (heptagon).
Mounting Section Diameter (mm) and/or Diameter | M8 | Mounting Section Type | Female Thread | Main Body Type | Polygon |
---|---|---|---|---|---|
Main Body Material | Polyamide (Glass Fiber Reinforced) | Mounting Section Material | Brass | Polygon, type | Heptagon |
Additional Function | No | Female Thread, Round hole processing | Through | Main Body Surface Treatment | Matte Black |
Mounting Section Surface Treatment | No | Main Body Outer Diameter D(Ø) | 40 | Main Body Color | Black |
Please check the type/dimensions/specifications of the part LN40-M8 in the Lobe Nut series.
How can we improve?
How can we improve?