1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick Zero Setting Device (Base)

IMA VISE

Quick Zero Setting Device (Base)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 98,819.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Use with QZSD-C6-H.
· The holder can be attached and removed using a hex wrench.
· Tightening (return) is completed with a half turn or less.
· When unclamped, the cam shaft protrudes from the main body, allowing visual confirmation of the unclamped state.

 
Part Number
QZSD-C6-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 98,819.26

IMA VISE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Type Spacer / Mounting Bracket Body Material SCM420 Main Body Surface Treatment Black oxide finished
Shaft Material SCM435 Shaft heat treatment Quenched and tempered Shaft Surface Treatment Black oxide finished
Clamping force(kN) 30

Please check the type/dimensions/specifications of the part QZSD-C6-B in the Quick Zero Setting Device (Base) series.