1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Work Support

IMA CLAMPS & STOPPERS

Precision Work Support
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,098.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· The shaft is locked with a single action to maintain a constant holding force.
· The displacement of the piston does not exceed 3 μm when locked.
· Also supports remote operation.

 
Part Number
BJ371-05001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 9,098.88

IMA CLAMPS & STOPPERS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Type Support Unit Holding Force(N) 400 Body Material A5052 aluminum
Knob Material SUS303 Main Body Surface Treatment Anodized Shaft Material SK95
Shaft heat treatment Quenched and tempered Shaft Surface Treatment Black oxide finished

Please check the type/dimensions/specifications of the part BJ371-05001 in the Precision Work Support series.