1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pneumatic Flex Locator (Bushing) (AMWF40-BU-T)

IMA PINS

Pneumatic Flex Locator (Bushing) (AMWF40-BU-T)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Tapered type: Used in locations where positioning is necessary. Straight type: Used in locations where positioning is not necessary

 
Part Number
AMWF40-BU-T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Diameter
(mm)
Outer Diameter
(mm)
Detailed type

฿ 8,674.33

IMA PINS 1 Piece(s) 8 Day(s) 101628Tapered type

Loading...

  1. 1

Basic Information

Type Bushing Basic Shape Flanged O.D. Tolerance g6
Fixing Support No Material SCM440 Surface Treatment Black Oxide Coating
I.D. Shape Round shape

Please check the type/dimensions/specifications of the part AMWF40-BU-T in the Pneumatic Flex Locator (Bushing) series.

Products with similar specification

Part Number
AMWF40-BU-D
AMWF40-BU-S
AMWF50-BU-D
AMWF50-BU-S
AMWF50-BU-T
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSInner Diameter
(mm)
Outer Diameter
(mm)
Detailed type

฿ 9,458.14

1 Piece(s) 8 Day(s) 101628Diamond type

฿ 6,322.90

1 Piece(s) 8 Day(s) 101628Straight type

฿ 11,050.79

1 Piece(s) 8 Day(s) 102036Diamond type

฿ 7,916.15

1 Piece(s) 8 Day(s) 102036Straight type

฿ 10,266.98

1 Piece(s) 8 Day(s) 102036Tapered type