(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Positioning is performed by fitting the tapered part. ·By tightening the clamp bolt or cam lever, the ball is pushed outward, the movable taper bushing sinks, and the plate surface is in close contact. ·The clamp bolt takes approx. 2 turns to complete clamping. * There is no positioning function when using straight pins and straight bushings.
Type | Bushing | Basic Shape | Flanged | O.D. Tolerance | g6 |
---|---|---|---|---|---|
Fixing Support | No | Material | SCM440 | Surface Treatment | Heat Treatment Process (Soft Nitriding Process) |
I.D. Shape | Round shape |
Please check the type/dimensions/specifications of the part CP735-1246S in the One-Touch Flex Locator (Bushing) series.
Part Number |
---|
CP735-0939L |
CP735-0939S |
CP735-1246L |
CP735-1656L |
CP735-1656S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inner Diameter (mm) | Outer Diameter (mm) | Detailed type |
---|---|---|---|---|---|---|---|---|
฿ 6,078.15 | 1 Piece(s) | 7 Day(s) | 10 | 9 | 38 | Tapered bush | ||
฿ 3,726.42 | 1 Piece(s) | 8 Day(s) | 10 | 9 | 38 | Straight bush | ||
฿ 6,521.31 | 1 Piece(s) | 8 Day(s) | 10 | 12 | 45 | Tapered bush | ||
฿ 7,211.64 | 1 Piece(s) | 8 Day(s) | 10 | 16 | 55 | Tapered bush | ||
฿ 4,821.16 | 1 Piece(s) | 8 Day(s) | 10 | 16 | 55 | Straight bush |
How can we improve?
How can we improve?