1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One-Touch Flex Locator, Cam Handle Type (Pin) (CP731-1656LC)

IMA PINS

One-Touch Flex Locator, Cam Handle Type (Pin) (CP731-1656LC)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- ONE-TOUCH FLEX LOCATOR CLAMPERS (Cam Handle) from IMAO CORPORATION.
- The shape of tips can be selected 2 types, Tapered pin (CP731-LC), Straight pin (CP731-SC).
- The body of ONE-TOUCH FLEX LOCATOR CLAMPERS is made of SCM440 steel Nitrocarburized.
- The Cam Handle of ONE-TOUCH FLEX LOCATOR CLAMPERS is made of SCM440 steel, Black oxide finished, Quenched & tempered.
- The ball of ONE-TOUCH FLEX LOCATOR CLAMPERS is made of SUJ2 steel.
- Clamping and unclamping by cam handle.

 
Part Number
CP731-1656LC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSIntroduction Side Outer Diameter
(mm)
Tolerance of Introduction Side Outer Diameter Mounted Side Outer Diameter
(Ø)
Applicable Tapered Bushing Specifications

฿ 11,767.50

IMA PINS 1 Piece(s) 8 Day(s) 1028g656CP735-1656LTolerance: g6

Loading...

  1. 1

Basic Information

Basic Shape Flanged Introduction Side Cross Section Shape Round Introduction Side Tip Shape Tapered
Introduction Side Shape No Mounting Side Shape Straight Surface Treatment Heat Treatment Process (Soft Nitriding Process)
Heat Treatment No Material Steel Steel type SCM440

Please check the type/dimensions/specifications of the part CP731-1656LC in the One-Touch Flex Locator, Cam Handle Type (Pin) series.

Products with similar specification

Part Number
CP731-0939LC
CP731-0939SC
CP731-1246LC
CP731-1246SC
CP731-1656SC
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSIntroduction Side Outer Diameter
(mm)
Tolerance of Introduction Side Outer Diameter Mounted Side Outer Diameter
(Ø)
Applicable Tapered Bushing Specifications

฿ 7,816.67

1 Piece(s) 7 Day(s) 1018g639CP735-0939LTolerance: g6

฿ 7,385.19

1 Piece(s) 8 Day(s) 1018-39CP735-0939STolerance: -0.02 to -0.06

฿ 9,126.29

1 Piece(s) 8 Day(s) 1022g646CP735-1246LTolerance: g6

฿ 8,694.65

1 Piece(s) 8 Day(s) 1022-46CP735-1246STolerance: -0.02 to -0.06

฿ 11,335.41

1 Piece(s) 8 Day(s) 1028-56CP735-1656STolerance: -0.02 to -0.06