1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hook Connector SR (Part Number)

SUS JOINT FOR PIPE FLAME

Hook Connector SR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 247.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ 90° L-shaped corners can be connected in the same size as the outer dimensions of the frame.
・ The shape of the previous model was changed to enable tightening to be performed using only a single bolt.

 
Part Number
GFJ-C98
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 247.50

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Metal Joint Joint Type Corner
Material Others Corner Type L-Type-1 Operating Environment Standard

Please check the type/dimensions/specifications of the part GFJ-C98 in the Hook Connector SR series.