1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Connector Inner Type (Part Number)

SUS JOINT FOR PIPE FLAME

Straight Connector Inner Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 280.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ It is a connector with a higher sliding load than the Multi-Connector Outer Type.
・ It can also grip onto GF-G (43 mm type) frames.

 
Part Number
GFJ-C94 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 280.50

฿ 168.41

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Metal Joint Joint Type Middle
Material Others Intermediate Joint Type T Type Operating Environment Standard

Please check the type/dimensions/specifications of the part GFJ-C94 in the Straight Connector Inner Type series.