1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pin Connector S

SUS JOINT FOR PIPE FLAME

Pin Connector S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 626.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· This part smoothly rotates the insertion side frame.
· Use with both ends supported.
· A thin 12 × 14 wrench (GFG-075) is required for securing.

 
Part Number
GFJ-D06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 626.41

SUS JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Metal Joint Joint Type Middle Corner
Material Others Intermediate/Corner Type T Type Operating Environment Standard

Please check the type/dimensions/specifications of the part GFJ-D06 in the Pin Connector S series.