1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi-Connector Inner Type Knob Bolt

SUS JOINT FOR PIPE FLAME

Multi-Connector Inner Type Knob Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 193.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ GF-S (19 mm) is a part for hooking and stopping on the frame.
・ It can be temporarily fixed with a UF screw.

 
Part Number
GFJ-D14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 193.55

SUS JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Metal Joint Joint Type Middle
Material Aluminum Extruded Material + Polyacetal Intermediate Joint Type T Type Operating Environment Standard

Please check the type/dimensions/specifications of the part GFJ-D14 in the Multi-Connector Inner Type Knob Bolt series.