1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hanging Hook Connector S

SUS JOINT FOR PIPE FLAME

Hanging Hook Connector S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 598.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ It is used for simple connection between platform trucks and mechanism units.
・ Since the magnet is wrapped in silicone rubber, it absorbs impact noise when attracted.
・ It is compact and has high pull force.
[Material]
・ Main body: Silicone Rubber / Neodymium
・ Seat: Stainless steel (Special material)
・ Bolts/Nuts: Steel

 
Part Number
GFQ-018
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 598.58

SUS JOINT FOR PIPE FLAME 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Accessory Joint Type Middle
Material Other Intermediate Joint Type Connection Operating Environment Standard
Compatible Series Green Frame N

Please check the type/dimensions/specifications of the part GFQ-018 in the Hanging Hook Connector S series.