1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GF L Slot Rack

SUS JOINT FOR PIPE FLAME

GF L Slot Rack
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,276.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ It is a movable part that can be unlocked by the lever and moved 180° in 10° increments.
・ It can be used for folding tables.
・ You can push the lever to release the lock temporarily, and pull it to release it all the time.
[Material]
・ Main body: Polycarbonate, SAPH
・ Bolt / nut: Steel

 
Part Number
GFK-N47
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,276.00

SUS JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Accessory Material Aluminum Extruded Material
Accessory Type Stay

Please check the type/dimensions/specifications of the part GFK-N47 in the GF L Slot Rack series.