1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Plate Lever Type Kit (Part Number)

SUS JOINT FOR PIPE FLAME

Folding Plate Lever Type Kit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 236.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ It is a compression spring that can be passed through the GF-S (19 mm) frame.
・ By combining them, it is possible to absorb shocks.

 
Part Number
GFW-574 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 236.50

฿ 142.02

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Accessory Material Steel Accessory Type Spring
Operating Environment Standard

Please check the type/dimensions/specifications of the part GFW-574 in the Folding Plate Lever Type Kit series.