1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Damper Hinge J Kit (Part Number)

SUS JOINT FOR PIPE FLAME

Damper Hinge J Kit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,965.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ It can absorb the impact of the workpiece.
・ The main body has a GF protrusion shape, so mounting is easy.
・ It is an adjustable absorber.
[Material]
・ Main body: Aluminum extruded material
・ Absorber: Steel (composite)

 
Part Number
GFK-N61
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,965.86

SUS JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Accessory Material Aluminum Extruded Material + Polyacetal
Accessory Type Absorber Operating Environment Standard

Please check the type/dimensions/specifications of the part GFK-N61 in the Damper Hinge J Kit series.