1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Absorber Kit

SUS JOINT FOR PIPE FLAME

Absorber Kit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 866.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A part that can fit around Green Frame GFF-000 and be secure with a lever at any position.
[Material]
・ Main body: Aluminum extruded material, steel, PA, POM
・ Lever: PA, steel

 
Part Number
GFK-N59
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 866.67

SUS JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Accessory Material Aluminum Extruded Material + Polyacetal
Accessory Type Clamp Parts Operating Environment Standard

Please check the type/dimensions/specifications of the part GFK-N59 in the Absorber Kit series.