1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

2-Step Pulley GFK-A18

SUS JOINT FOR PIPE FLAME

2-Step Pulley GFK-A18
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,366.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ It is a part providing smooth sliding by sandwiching the GF frame with bearing rollers.
[Material]
・ Main body: Aluminum extruded material
・ Roller, cap: Resin
・ Spacer: Stainless steel
・ Bolt / nut: Steel

 
Part Number
GFW-527
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,366.54

SUS JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Accessory Material Aluminum Extruded Material + Polyacetal
Accessory Type Grooved wheels, Grooved wheels unit Operating Environment Standard

Please check the type/dimensions/specifications of the part GFW-527 in the 2-Step Pulley GFK-A18 series.