1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Slider L150

SUS JOINT FOR PIPE FLAME

Roller Slider L150
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 806.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is a movable part that can be freely moved 180°.
[Material]
・ Main body: PC, SAPH
・ Bolt / nut: Steel

 
Part Number
GFK-N49
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 806.30

SUS JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Accessory Material Aluminum Extruded Material
Accessory Type Stay

Please check the type/dimensions/specifications of the part GFK-N49 in the Roller Slider L150 series.