1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Plate Free Type Kit【2 Pieces Per Package】 (Part Number)

SUS JOINT FOR PIPE FLAME

Folding Plate Free Type Kit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,281.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Low cost version of Rotary Connector
・ It is a part using a bearing.
・ Please use at 2 points on both ends.

 
Part Number
GFW-557
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 2,281.33

SUS JOINT FOR PIPE FLAME 1 Pack(s)

2 Pieces Per Package

3 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Metal Joint Joint Type Reinforcing/Fixing
Material Aluminum Extruded Material + Polyacetal Operating Environment Standard

Please check the type/dimensions/specifications of the part GFW-557 in the Folding Plate Free Type Kit series.