(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ It is a braking device that uses a hydraulic damper.
・ It can be used for braking on rotary shafts.
・ It uses in combination with Rotary Connector (GFJ-A94) or One-Way Clutch (GFJ-C19).
・ Please select the damper after calculating the operating torque.
[Material]
・ Main body: Aluminum extruded material
・ Cover/gear: Resin
・ Bolt: Steel
・ Damper: Resin, stainless steel
Mounting Method | Plug Style | Type | Accessory | Material | Aluminum Extruded Material + Polyacetal |
---|---|---|---|---|---|
Accessory Type | Absorber | Operating Environment | Standard |
Please check the type/dimensions/specifications of the part GFW-488 in the Rotary Connector With Rotary Damper series.
Part Number |
---|
GFW-489 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship |
---|---|---|---|---|
฿ 1,687.98 | 1 Piece(s) | 3 Day(s) |
How can we improve?
How can we improve?