1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Frame Guard Slide

JOINT FOR PIPE FLAME

Frame Guard Slide
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 73.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ This is a connector that allows you to create a partition by inserting a snap-in panel (t = 3, t = 5) into the protrusion of the frame.
・ Panel thickness t = 5 is also available.

 
Part Number
GFJ-E54
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 73.33

JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Hooking Patching closure Type Accessory Material Antistatic Nylon 6
Accessory Type Positioning Parts, Guide Operating Environment Standard Mounting Plate Thick(mm) 3・5

Please check the type/dimensions/specifications of the part GFJ-E54 in the Frame Guard Slide series.