1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hard Slide Connector

SUS JOINT FOR PIPE FLAME

Hard Slide Connector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,546.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ It is a part for GF-G (43 mm) that incorporates bearings and realizes smoother rotation.
・ The protrusion on the outer perimeter can also be gripped with a GF-N (28 mm) connector.
[Material]
・ Main body: Aluminum extruded material
・ Cap: Aluminum
・ Bearing: Steel

 
Part Number
GFJ-C84
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,546.14

SUS JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Metal Joint Joint Type Middle
Material Aluminum Extruded Material + Polyacetal Intermediate Joint Type Through Operating Environment Standard

Please check the type/dimensions/specifications of the part GFJ-C84 in the Hard Slide Connector series.