1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotary Connector G

SUS JOINT FOR PIPE FLAME

Rotary Connector G
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 392.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A stopper to be used in combination with rotary parts for GF-G (43‑mm), such as Rotary Connector G.

[Material]
・ Main body: Aluminum extruded material
・ Pin: Stainless steel
・ Bolt: Steel

 
Part Number
GFJ-C93
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 392.28

SUS JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Accessory Material Aluminum Extruded Material + Polyacetal
Accessory Type Absorber Operating Environment Standard

Please check the type/dimensions/specifications of the part GFJ-C93 in the Rotary Connector G series.