1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal End Cap G (Part Number)

SUS JOINT FOR PIPE FLAME

Metal End Cap G
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 165.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is a part for fixing the GF-S (19 mm) frame to a wall or plate.
[Material]
・ Main body: Aluminum extruded material
・ Frame Guard: PP

 
Part Number
GFJ-D16 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 165.00

฿ 99.12

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Accessory Material Aluminum Extruded Material + Polyacetal
Accessory Type Positioning Parts, Guide Operating Environment Standard

Please check the type/dimensions/specifications of the part GFJ-D16 in the Metal End Cap G series.