1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum End Face Cap GFA-C83 (Part Number)

SUS JOINT FOR PIPE FLAME

Aluminum End Face Cap GFA-C83
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,290.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ It is a clamp with the same protrusions as the GF-N (28 mm) and GF-G (43 mm) frames.
・ GF products and related items can be easily attached to places without a frame by sandwiching and fixing plates.

 
Part Number
GFA-B10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,290.67

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Type Accessory Material Aluminum Extruded Material + Polyacetal
Accessory Type Clamp Parts Operating Environment Standard

Please check the type/dimensions/specifications of the part GFA-B10 in the Aluminum End Face Cap GFA-C83 series.