1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Guide Roller GF Mounting Kit / GF L Slot Mounting Kit (GFK-N16)

SUS JOINT FOR PIPE FLAME

Guide Roller GF Mounting Kit / GF L Slot Mounting Kit (GFK-N16)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ It is a guide roller with bearing.
・ It is a roller that can be attached to a chute, etc., to align the workpiece and carry it smoothly to the chutes.
・ There are 2 types that can be installed in the GF-N frame and the Green Frame L slot.
[Material]
・ Guide Roller: Resin
・ Spacer: Stainless steel
・ Bolt: Steel
・ Connector Piece: Aluminum extruded material

 
Part Number
GFK-N16 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Material Accessory Type Operating Environment Technical Data Material Applicable series

฿ 276.42

฿ 165.96

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day 10[IKOU_] Roller slider (transport)---GF mounting kitResinSUS GF-N series (⌀28)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part GFK-N16 in the Guide Roller GF Mounting Kit / GF L Slot Mounting Kit series.

Products with similar specification

Part Number
GFK-N17
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Material Accessory Type Operating Environment Technical Data Material Applicable series

฿ 313.09

1 Piece(s) 10 Day(s) -Accessory[Resin] LDPEMounting KitStandard---