1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Guide Roller GF Mounting Kit / GF L Slot Mounting Kit (Part Number)

SUS JOINT FOR PIPE FLAME

Guide Roller GF Mounting Kit / GF L Slot Mounting Kit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,066.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • *This kit does not include wires.
    * Wire up to ø5 can be used. Use ø2 synthetic wire (GFW-422), etc.

Product Description

[Features]
・ The lock is released by passing a knotted wire and pulling it.
・ It is a movable part that can be moved 180° in 10° increments.
・ It can be applied to mechanical systems, etc.
[Material]
・ Main body: Polycarbonate, SAPH
・ Bolt / nut: Steel

 
Part Number
GFK-N48
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,066.32

SUS JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Accessory Material Aluminum Extruded Material
Accessory Type Stay

Please check the type/dimensions/specifications of the part GFK-N48 in the Guide Roller GF Mounting Kit / GF L Slot Mounting Kit series.