1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Folding Plate Wire Type Kit

Folding Plate Wire Type Kit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 395.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ It is a convenient kit product when using the resin idler (GFA-A30).
・ A compact connector piece for mounting and a support kit to prevent the wires from coming off are included in the set.
[Material]
・ Body spacer: Stainless steel
・ Connector Piece: Aluminum extruded material
・ Idler: Resin
・ Bolt washer: Steel

 
Part Number
GFK-959
GFK-960SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 395.84

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

฿ 512.15

฿ 307.39

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Hooking Patching closure Type Accessory Material SPCC
Accessory Type Grooved wheels, Grooved wheels unit Operating Environment Standard