(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Residual pressure relief valves with detection of main valve position.
[Features]
· Enables redundant system to be constructed easily.
· Highly reliable construction.
· Various types of safety limit switches available.
· Includes soft start-up function (-X555).
· RoHS-compliant.·
VP500-X536, VP500-X538, VP500-X555, VP700-X536, VP700-X538, VP700-X555 external appearance
Usable Fluids | Air | |
---|---|---|
Switching Method | N.C. (spring-return) | |
Operating Method | Internal pilot, external pilot | |
Operating Pressure Range | 0.25 to 0.7 MPa | 0.25 to 0.7 MPa |
External pilot pressure | - | 0.25 to 0.7 MPa (same as operating pressure) |
Maximum Operating Frequency | 30 times/min | |
Minimum operating frequency | 1 time/week | |
Operating temperature and ambient temperature | -10°C to 50°C (no freezing) | |
Ambient humidity | 20 to 90%RH (no condensation) | |
Manual Operation | None | |
Pilot Exhaust Method | Individual exhaust | |
Lubrication | Not required | |
Mounting Orientation | Free | |
Impact Resistance / Vibration Resistance | 150/30 m/s2 | |
Enclosure | IP65 | |
Operating environment | Indoor | |
B10D(for MTTFd calculation) | 10,000,000 times |
(Unit: mm)
VP542(R)-5(D, Y)Z1-03□-□-X536 / VP542(R)-5(D, Y)Z1-03□-M□-X536 dimensional drawings
(Unit: mm)
VP742(R)-5 (D, Y)Z1-04□-□-X536 / VP742(R)-5(D, Y)Z1-04□-M□-X536 dimensional drawings
(Unit: mm)
VP542(R)-5(D, Y)Z1-03□-S1□-X536 dimensional drawings
(Unit: mm)
VP742(R)-5(D, Y)Z1-04□-S1□-X536 dimensional drawings
(Unit: mm)
VP544(R)-5(D, Y)Z1-03□-□-X538 / VP544(R)-5(D, Y)Z1-03□-M□-X538 dimensional drawings
(Unit: mm)
VP744(R)-5(D, Y)Z1-04□-□-X538 / VP744(R)-5(D, Y)Z1-04□-M□-X538
(Unit: mm)
VP544(R)-5 (D, Y)Z1-03□-S1□-X538 dimensional drawings
(Unit: mm)
VP744(R)-5 (D, Y)Z1-04□-S1□-X538 dimensional drawings
(Unit: mm)
VP544(R)-5(D, Y)Z1-03□-□□-X555 / VP544(R)-5 (D, Y)Z1-03□-M□□-X555 dimensional drawings
Part Number |
---|
VP744R-5DZ1-04F-S1-X538 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Pilot Air Supply | Lead wire electrical entry | Functions | Switch specifications | Check valve specification | Throttle valve specification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 43,516.31 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | [Others] Other | G | 1/2 | Sub-Base Plumbing | 2.3 | External | DIN terminal | Dual residual pressure release valve | M12 connector (Made by Rockwell Automation) | Without check valve | Variable throttle |
Loading...
Type | Solenoid Valves | Application | Single Use | Number of Ports | 3-Port Valve |
---|---|---|---|---|---|
Mounting Orientation | Direct | Specifications | Standard / Drip-Proof / Lubrication Free | Number of Solenoids | Single |
Status at Power Off | Self-Recovery (Spring Return) | Voltage | DC24V | Driving Type | Pilot Type Spool |
Seal Type | Soft Seal | Pressure Rating(MPa) | 0.25 to 0.7 | Indicator light / Surge voltage suppressor | With indicator light and surge voltage suppressor |
How can we improve?
How can we improve?