1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
3-Port Residual Pressure Release Valve With Detection Of Main Valve Position (VP500 Type / VP700 Type) (Part Number)

SMC MECHANICAL AIR VALVE

3-Port Residual Pressure Release Valve With Detection Of Main Valve Position (VP500 Type / VP700 Type)
You can add up to 6 items per a category to the compare list.

  • Economy
Part Number :
  • From :
    ฿ 3,406.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Residual pressure relief valves with detection of main valve position.
[Features]
· Enables redundant system to be constructed easily.
· Highly reliable construction.
· Various types of safety limit switches available.
· Includes soft start-up function (-X555).
· RoHS-compliant.·

3-Port Residual Pressure Release Valve With Detection Of Main Valve Position (VP500 Type / VP700 Type) specifications

VP500-X536, VP500-X538, VP500-X555, VP700-X536, VP700-X538, VP700-X555 external appearance

VP500-X536, VP500-X538, VP500-X555, VP700-X536, VP700-X538, VP700-X555 external appearance

Usable FluidsAir
Switching MethodN.C. (spring-return)
Operating MethodInternal pilot, external pilot
Operating Pressure Range0.25 to 0.7 MPa0.25 to 0.7 MPa
External pilot pressure-0.25 to 0.7 MPa (same as operating pressure)
Maximum Operating Frequency30 times/min
Minimum operating frequency1 time/week
Operating temperature and ambient temperature-10°C to 50°C (no freezing)
Ambient humidity20 to 90%RH (no condensation)
Manual OperationNone
Pilot Exhaust MethodIndividual exhaust
LubricationNot required
Mounting OrientationFree
Impact Resistance / Vibration Resistance150/30 m/s2
EnclosureIP65
Operating environmentIndoor
B10D(for MTTFd calculation)10,000,000 times
  • *Internal pilot type: Be aware that the valve may not function properly even if the pressure on side 1 is within operating pressure range in the event that the flow rate on side 1 is insufficient due to throttling of the port, etc. See the manufacturer's catalog for details.
  • *Piping for external pilot type: Operation may be prevented if external pilot pressure is insufficient due to simultaneous operation, throttling of the air port, etc. If this happens, install a check valve (such as AKH Series) to the external pilot port, change to a port size that provides a stable pressure 0.25 MPa or above, or adjust the pressure settings.

Drawings (Residual Pressure Release Valve / -X536)

Safety limit switch: Made by OMRON

 

(Unit: mm)

 

VP542(R)-5(D, Y)Z1-03□-□-X536 / VP542(R)-5(D, Y)Z1-03□-M□-X536 dimensional drawings

VP542(R)-5(D, Y)Z1-03□-□-X536 / VP542(R)-5(D, Y)Z1-03□-M□-X536 dimensional drawings

 

(Unit: mm)

 

VP742(R)-5 (D, Y)Z1-04□-□-X536 / VP742(R)-5(D, Y)Z1-04□-M□-X536 dimensional drawings

VP742(R)-5 (D, Y)Z1-04□-□-X536 / VP742(R)-5(D, Y)Z1-04□-M□-X536 dimensional drawings

Safety limit switch: Made by Rockwell Automation

 

(Unit: mm)

 

VP542(R)-5(D, Y)Z1-03□-S1□-X536 dimensional drawings

VP542(R)-5(D, Y)Z1-03□-S1□-X536 dimensional drawings

 

(Unit: mm)

 

VP742(R)-5(D, Y)Z1-04□-S1□-X536 dimensional drawings

VP742(R)-5(D, Y)Z1-04□-S1□-X536 dimensional drawings

Drawings (Dual Residual Pressure Release Valve / -X538)

Safety limit switch: Made by OMRON

 

(Unit: mm)

 

VP544(R)-5(D, Y)Z1-03□-□-X538 / VP544(R)-5(D, Y)Z1-03□-M□-X538 dimensional drawings

VP544(R)-5(D, Y)Z1-03□-□-X538 / VP544(R)-5(D, Y)Z1-03□-M□-X538 dimensional drawings

 

(Unit: mm)

 

VP744(R)-5(D, Y)Z1-04□-□-X538 / VP744(R)-5(D, Y)Z1-04□-M□-X538

VP744(R)-5(D, Y)Z1-04□-□-X538 / VP744(R)-5(D, Y)Z1-04□-M□-X538

Safety limit switch: Made by Rockwell Automation

 

(Unit: mm)

 

VP544(R)-5 (D, Y)Z1-03□-S1□-X538 dimensional drawings

VP544(R)-5 (D, Y)Z1-03□-S1□-X538 dimensional drawings

 

(Unit: mm)

 

VP744(R)-5 (D, Y)Z1-04□-S1□-X538 dimensional drawings

VP744(R)-5 (D, Y)Z1-04□-S1□-X538 dimensional drawings

Drawings (Dual Residual Pressure Release Valve with Soft Start-up Function / -X555)

Safety limit switch: Made by OMRON

 

(Unit: mm)

 

VP544(R)-5(D, Y)Z1-03□-□□-X555 / VP544(R)-5 (D, Y)Z1-03□-M□□-X555 dimensional drawings

VP544(R)-5(D, Y)Z1-03□-□□-X555 / VP544(R)-5 (D, Y)Z1-03□-M□□-X555 dimensional drawings

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
VP744R-5DZ1-04-MA-X555
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching Type Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Pilot Air Supply Lead wire electrical entry Functions Switch specifications Check valve specification Throttle valve specification

฿ 14,145.70

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) [Others] Other[Rc (R)] Rc1/2Sub-Base Plumbing2.1ExternalDIN terminalDual residual pressure release valve with soft start-up functionM12 connector (Made by OMRON)Applicable tube outer diameter ø6Variable throttle

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Single Use Number of Ports 3-Port Valve
Mounting Orientation Direct Specifications Standard / Drip-Proof / Lubrication Free Number of Solenoids Single
Status at Power Off Self-Recovery (Spring Return) Voltage DC24V Driving Type Pilot Type Spool
Seal Type Soft Seal Pressure Rating(MPa) 0.25 to 0.7 Indicator light / Surge voltage suppressor With indicator light and surge voltage suppressor

Please check the type/dimensions/specifications of the part VP744R-5DZ1-04-MA-X555 in the 3-Port Residual Pressure Release Valve With Detection Of Main Valve Position (VP500 Type / VP700 Type) series.

Products with similar specification

Part Number
VP542-5DZ1-03F-M-X536
VP542-5DZ1-03F-X536
VP542-5DZ1-03N-M-X536
VP744R-5DZ1-04-S1-X555
VP744R-5DZ1-04-X538
VP744R-5DZ1-04-X555
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSwitching Type Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Pilot Air Supply Lead wire electrical entry Functions Switch specifications Check valve specification Throttle valve specification

฿ 3,675.40

1 Piece(s) 55 Day(s) 2-Position Normally ClosedG3/8Direct Plumbing2.2InternalDIN terminalResidual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle

฿ 3,533.45

1 Piece(s) 55 Day(s) 2-Position Normally ClosedG3/8Direct Plumbing2.2InternalDIN terminalResidual pressure release valveG1/2 (Made by OMRON)Without check valveVariable throttle

฿ 3,675.40

1 Piece(s) 55 Day(s) 2-Position Normally ClosedNPT3/8Direct Plumbing2.2InternalDIN terminalResidual pressure release valveM12 connector (Made by OMRON)Without check valveVariable throttle

฿ 26,929.70

1 Piece(s) 55 Day(s) [Others] Other[Rc (R)] Rc1/2Sub-Base Plumbing2.1ExternalDIN terminalDual residual pressure release valve with soft start-up functionM12 connector (Made by Rockwell Automation)Without check valveVariable throttle

฿ 9,945.00

1 Piece(s) 3 Day(s) [Others] Other[Rc (R)] Rc1/2Sub-Base Plumbing2.3ExternalDIN terminalDual residual pressure release valveG1/2 (Made by OMRON)Without check valveVariable throttle

฿ 13,609.35

1 Piece(s) 3 Day(s) [Others] Other[Rc (R)] Rc1/2Sub-Base Plumbing2.1ExternalDIN terminalDual residual pressure release valve with soft start-up functionG1/2 (Made by OMRON)Without check valveVariable throttle