1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Green Frame F50-2 L = 100-4,000 mm

SUS CASTER FOR PIPE FLAME

Green Frame F50-2 L = 100-4,000 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 892.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ It is a product that combines casters and adjusters.
・ Elastomer type provides a quiet and cushioned ride. It also has excellent oil resistance and abrasion resistance.

Part Number
GFN-669
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 892.60

SUS CASTER FOR PIPE FLAME 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Casters Body Caster Mounting Type Bolt Caster Type_2 Flexible
Max. Load(N) 588 Wheel Material Nylon (white)

Please check the type/dimensions/specifications of the part GFN-669 in the Green Frame F50-2 L = 100-4,000 mm series.