1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Conveyor Frame With Guide GFF-M13

SUS PARTS FOR CONVEYANCE

Roller Conveyor Frame With Guide GFF-M13
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Guide which can be fitted to both sides of an aluminum roller conveyor.
・ It offsets 29 mm from the side of the roller conveyor.
・ Please use the Insert Guide (GFA-B55) when you want to attach the pull-in.

Part Number
GFK-N46/L[1001-2000/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Specifications Kit contents: roller conveyor guide B frame × 1, button bolt with hex socket head M4 × 6 × 3, square nut M4 × 3 Main body material アルミ押出材 Compatible series Green Frame N