1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Link Connector Side S-M

Link Connector Side S-M
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 386.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It can be used as a handle by passing GF (GFF-000) through it.

 
Part Number
GFJ-D99
GFK-A22SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Specifications

฿ 386.04

SUS JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s) 1 pc.

฿ 635.93

฿ 381.69

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day Set of 2 pcs.

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Accessory Material Others
Accessory Type Bracket Holder Operating Environment Standard