1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handle Connector GFJ-D99/GFK-A22

SUS JOINT FOR PIPE FLAME

Handle Connector GFJ-D99/GFK-A22
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 232.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ The frame can be rotated and fixed in any direction.
・ Please use it with a frame that cannot use the inner type.
・ It can also grip onto GF-G (43 mm) frames.
・ It prevents the frame from falling out by attaching a self-drilling screw to the recess.
・ ø3.5 is recommended when making a pilot hole.
・ Please use when increased pullout strength is desired.

 
Part Number
GFJ-D17 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 232.33

฿ 139.51

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Metal Joint Joint Type Reinforcing/Fixing
Material Others Operating Environment Standard

Please check the type/dimensions/specifications of the part GFJ-D17 in the Handle Connector GFJ-D99/GFK-A22 series.