1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Point Connector Cross

JOINT FOR PIPE FLAME

Point Connector Cross
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,803.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ It is a part providing smooth sliding by sandwiching the GF-S (19 mm) frame with bearing rollers.
· When using a Roller Slider S which doesn't fit the standard dimensions, mount a GF Roller S to a Roller Slider S Frame.
・ It is a roller which uses GF-S Series frames as a rail.

 
Part Number
GFW-476
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,803.16

JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Accessory Material Aluminum Extruded Material + Polyacetal
Accessory Type Grooved wheels, Grooved wheels unit Operating Environment Standard

Please check the type/dimensions/specifications of the part GFW-476 in the Point Connector Cross series.